Quantity | Unit price |
---|---|
1000 - 9999 | $0.2304 |
10000 - 24999 | $0.2188 |
25000 + | $0.2079 |
Compatible Panel Thickness Range | 4.6 - 6.9 mm |
---|---|
Compatible Panel Thickness Range | 0.181 - 0.272 in |
Compatible Door Thickness Range | 4.6 - 6.9 mm |
Compatible Door Thickness Range | 0.181 - 0.272 in |
Removable Panel Hole Diameter Range | 7.6 - 7.7 mm | 0.299 - 0.303 in |
Compatible Hole Diameter Range | 7.5 - 7.7 mm |
Compatible Hole Diameter Range | 0.295 - 0.303 in |
Head Height | 6.5 mm |
Head Height | 0.256 in |
Head Diameter | 9.4 mm |
Head Diameter | 0.37 in |
Anchor Length | 11.7 mm |
Anchor Length | 0.461 in |
Compatible Part Numbers (All) | RSLG115W |
Rivet Type | Snap Latch Rivet |
Type | Mini Grip Plunger |
Full Material | Nylon 6/6 |
Color | White |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.