Quantity | Unit price |
---|---|
1000 - 9999 | $0.3491 |
10000 - 24999 | $0.3173 |
25000 + | $0.2911 |
Compatible Panel Thickness Range | 5.8 - 8.1 mm |
---|---|
Compatible Panel Thickness Range | 0.228 - 0.319 in |
Compatible Door Thickness Range | 5.8 - 8.1 mm |
Compatible Door Thickness Range | 0.228 - 0.319 in |
Removable Panel Hole Diameter Range | 7.6 - 7.7 mm | 0.299 - 0.303 in |
Compatible Hole Diameter Range | 7.5 - 7.7 mm |
Compatible Hole Diameter Range | 0.295 - 0.303 in |
Head Height | 6.5 mm |
Head Height | 0.256 in |
Head Diameter | 8.3 mm |
Head Diameter | 0.327 in |
Anchor Length | 12.9 mm |
Anchor Length | 0.508 in |
Compatible Part Numbers (All) | RSLG120B |
Rivet Type | Snap Latch Rivet |
Type | Plunger |
Full Material | Nylon 6/6 |
Color | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue