Quantity | Unit price |
---|---|
1000 - 9999 | $0.2211 |
10000 - 24999 | $0.2101 |
25000 + | $0.1996 |
Compatible Panel Thickness Range | 4.6 - 6.9 mm |
---|---|
Compatible Panel Thickness Range | 0.181 - 0.272 in |
Compatible Door Thickness Range | 4.6 - 6.9 mm |
Compatible Door Thickness Range | 0.181 - 0.272 in |
Removable Panel Hole Diameter Range | 6.0 - 6.1 mm | 0.236 - 0.24 in |
Compatible Hole Diameter Range | 5.9 - 6.1 mm |
Compatible Hole Diameter Range | 0.232 - 0.24 in |
Head Height | 7.0 mm |
Head Height | 0.276 in |
Head Diameter | 8.3 mm |
Head Diameter | 0.327 in |
Anchor Length | 11.0 mm |
Anchor Length | 0.433 in |
Compatible Part Numbers (All) | RSLG140W |
Rivet Type | Snap Latch Rivet |
Type | Mini Grip Plunger |
Full Material | Nylon 6/6 |
Color | White |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.