Quantity | Unit price |
---|---|
1000 - 4999 | $0.0583 |
5000 - 9999 | $0.0436 |
10000 + | $0.0415 |
Head Diameter | 9.5 mm |
---|---|
Head Diameter | 0.375 in |
Head Height | 6.4 mm |
Head Height | 0.250 in |
Thread Length | 50.8 mm |
Thread Length | 2.000 in |
Thread Size | 1/4-20 |
Color | Natural |
Full Material | Nylon 6/6 |
Head Type | Round Head |
Drive Type | Hex Drive |
Screw Type | Cap Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.