Quantity | Unit price |
---|---|
1000 - 4999 | $0.2406 |
5000 - 9999 | $0.2291 |
10000 + | $0.2188 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hex Key Size | 6.4 mm |
---|---|
Compatible Hex Key Size | 0.250 in |
Head Diameter | 11.8 mm |
Head Diameter | 0.463 in |
Head Height | 7.8 mm |
Head Height | 0.309 in |
Thread Length | 25.4 mm |
Thread Length | 1.000 in |
Thread Size | 5/16-18 |
Color | Natural |
Full Material | Nylon 6/6 |
Head Type | Round Head |
Drive Type | Hex Drive |
Screw Type | Cap Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue