Quantity | Unit price |
---|---|
500 - 999 | $0.5191 |
1000 - 4999 | $0.2316 |
5000 - 9999 | $0.2298 |
10000 + | $0.2281 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hex Key Size | 6.4 mm |
---|---|
Compatible Hex Key Size | 0.250 in |
Head Diameter | 11.8 mm |
Head Diameter | 0.463 in |
Head Height | 7.8 mm |
Head Height | 0.309 in |
Thread Size | 5/16-18 |
Color | Natural |
Full Material | Nylon 6/6 |
Head Type | Round Head |
Drive Type | Hex Drive |
Screw Type | Cap Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.