Quantity | Unit price |
---|---|
1000 - 4999 | $0.2602 |
5000 - 9999 | $0.2479 |
10000 + | $0.2366 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 14.1 mm |
---|---|
Head Diameter | 0.556 in |
Head Height | 9.4 mm |
Head Height | 0.371 in |
Thread Length | 19.1 mm |
Thread Length | 0.750 in |
Thread Size | 3/8-24 |
Color | Natural |
Full Material | Nylon 6/6 |
Head Type | Round Head |
Drive Type | Hex Drive |
Screw Type | Cap Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.