Quantity | Unit price |
---|---|
250 - 999 | $1.0954 |
1000 - 4999 | $0.4885 |
5000 - 9999 | $0.485 |
10000 + | $0.4811 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hex Key Size | 9.5 mm |
---|---|
Compatible Hex Key Size | 0.375 in |
Head Diameter | 18.8 mm |
Head Diameter | 0.742 in |
Head Height | 12.6 mm |
Head Height | 0.496 in |
Thread Size | 1/2-13 |
Color | Natural |
Full Material | Nylon 6/6 |
Head Type | Round Head |
Drive Type | Hex Drive |
Screw Type | Cap Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.