Quantity | Unit price |
---|---|
1 - 249 | $0.9584 |
250 - 499 | $0.4799 |
500 - 2499 | $0.1922 |
2500 - 24999 | $0.0852 |
25000 - 49999 | $0.0811 |
50000 + | $0.0768 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flange Diameter | 45.7 mm |
---|---|
Flange Diameter | 1.801 in |
Overall Height | 10.9 mm |
Overall Height | 0.430 in |
Color | Blue |
Full Material | Polyethylene |
Material | PE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.