Quantity | Unit price |
---|---|
500 - 999 | $0.1308 |
1000 - 4999 | $0.1177 |
5000 - 9999 | $0.1059 |
10000 - 24999 | $0.0953 |
25000 + | $0.0858 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Nylon 6/6 |
---|---|
Color | White |
Material Flammability Standard | UL94 V-2 |
Fitting Style | Push-Fit |
Hole Type | Round |
Head Style | Dome |
Overall Diameter | 34.9 mm |
Overall Diameter | 1.374 in |
Overall Height | 11.5 mm |
Overall Height | 0.453 in |
Compatible Hole Diameter | 31.8 mm |
Compatible Hole Diameter | 1.250 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue