Quantity | Unit price |
---|---|
500 - 999 | $0.3051 |
1000 - 4999 | $0.2746 |
5000 - 9999 | $0.2471 |
10000 - 24999 | $0.2224 |
25000 + | $0.2002 |
Full Material | Heat-Stabilized Nylon 6/6 |
---|---|
Color | Gray |
Material Flammability Standard | UL94 V-2 |
Fitting Style | Push-Fit |
Hole Type | Round |
Head Style | Dome |
Overall Diameter | 38.1 mm |
Overall Diameter | 1.500 in |
Overall Height | 11.5 mm |
Overall Height | 0.453 in |
Compatible Hole Diameter | 34.9 mm |
Compatible Hole Diameter | 1.375 in |
Compatible Panel Thickness Range | 3.2 mm |
Compatible Panel Thickness Range | 0.125 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue