Quantity | Unit price |
---|---|
250 - 999 | $0.3242 |
1000 - 4999 | $0.2918 |
5000 - 9999 | $0.2626 |
10000 - 24999 | $0.2364 |
25000 + | $0.2127 |
Full Material | Heat-Stabilized Nylon 6/6 |
---|---|
Color | Gray |
Material Flammability Standard | UL94 V-2 |
Fitting Style | Push-Fit |
Hole Type | Round Hole |
Head Style | Dome |
Overall Diameter | 43 mm |
Overall Diameter | 1.692 in |
Overall Height | 11.5 mm |
Overall Height | 0.453 in |
Compatible Hole Diameter | 38.1 mm |
Compatible Hole Diameter | 1.500 in |
Compatible Panel Thickness Range | 3.2 mm |
Compatible Panel Thickness Range | 0.125 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.