Quantity | Unit price |
---|---|
100 - 999 | $0.5783 |
1000 - 4999 | $0.5205 |
5000 - 9999 | $0.4684 |
10000 - 24999 | $0.4216 |
25000 + | $0.3794 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Heat-Stabilized Nylon 6/6 |
---|---|
Color | Black |
Material Flammability Standard | UL94 V-2 |
Fitting Style | Push-Fit |
Hole Type | Round |
Head Style | Dome |
Overall Diameter | 61.5 mm |
Overall Diameter | 2.422 in |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Compatible Hole Diameter | 57.2 mm |
Compatible Hole Diameter | 2.250 in |
Compatible Panel Thickness Range | 6.4 mm |
Compatible Panel Thickness Range | 0.250 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue