Quantity | Unit price |
---|---|
100 - 999 | $1.2638 |
1000 - 4999 | $1.1375 |
5000 - 9999 | $1.0237 |
10000 - 24999 | $0.9213 |
25000 + | $0.8292 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Heat-Stabilized Nylon 6/6 |
---|---|
Color | Black |
Material Flammability Standard | UL94 V-2 |
Fitting Style | Push-Fit |
Hole Type | Round Hole |
Head Style | Dome |
Overall Diameter | 80.5 mm |
Overall Diameter | 3.171 in |
Overall Height | 18.3 mm |
Overall Height | 0.720 in |
Compatible Hole Diameter | 76.2 mm |
Compatible Hole Diameter | 3.000 in |
Compatible Panel Thickness Range | 6.4 mm |
Compatible Panel Thickness Range | 0.250 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.