Quantity | Unit price |
---|---|
1000 - 4999 | $0.0431 |
5000 - 9999 | $0.0411 |
10000 - 24999 | $0.0392 |
25000 - 49999 | $0.0369 |
50000 + | $0.0326 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Polyamide 66 |
---|---|
Color | Black |
Material Flammability Standard | UL94 V-2 |
Fitting Style | Push-Fit |
Hole Type | Round Hole |
Head Style | Dome |
Overall Diameter | 6.4 mm |
Overall Diameter | 0.252 in |
Overall Height | 5.9 mm |
Overall Height | 0.232 in |
Compatible Hole Diameter | 4.7 mm |
Compatible Hole Diameter | 0.185 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.