Quantity | Unit price |
---|---|
1000 - 4999 | $0.0498 |
5000 - 9999 | $0.0474 |
10000 - 24999 | $0.0454 |
25000 - 49999 | $0.0428 |
50000 + | $0.0377 |
Full Material | Heat-Stabilized Nylon 6/6 |
---|---|
Color | Black |
Material Flammability Standard | UL94 V-2 |
Fitting Style | Push-Fit |
Hole Type | Round |
Head Style | Dome |
Overall Diameter | 14.7 mm |
Overall Diameter | 0.578 in |
Overall Height | 6.4 mm |
Overall Height | 0.250 in |
Compatible Hole Diameter | 12.7 mm |
Compatible Hole Diameter | 0.500 in |
Compatible Panel Thickness Range | 1.6 mm |
Compatible Panel Thickness Range | 0.062 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue