Quantity | Unit price |
---|---|
500 - 999 | $0.1432 |
1000 - 4999 | $0.0639 |
5000 - 9999 | $0.0634 |
10000 - 24999 | $0.063 |
25000 + | $0.0593 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Nylon 6/6 |
---|---|
Color | Black |
Material Flammability Standard | UL94 V-2 |
Fitting Style | Push-Fit |
Hole Type | Round |
Overall Diameter | 17.1 mm |
Overall Diameter | 0.672 in |
Overall Height | 1.58 mm |
Overall Height | 0.062 in |
Compatible Hole Diameter | 12.7 mm |
Compatible Hole Diameter | 0.500 in |
Compatible Panel Thickness Range | 0.8 - 3.6 mm |
Compatible Panel Thickness Range | 0.031 - 0.140 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue