Menu Search

N/A - Compatible Hole Diameter - 15.9 mm | 0.625 in ; Compatible Panel Thickness Range - 0.8 - 1.8 mm | 0.031 - 0.072 in

This Solid Locking Plug is used to close off extra chassis holes, wire outlets, and access holes. It is dust, dirt, moisture resistant, corrosion, and vibration resistant. Designed to fit snugly with a finger and may be withdrawn and replaced as needed. Natural, made from Nylon and UL94 V-2 rated.
Item code:

62PP062BM07

9000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 $0.0698
1000 - 4999 $0.0628
5000 - 9999 $0.0565
10000 - 24999 $0.0509
25000 + $0.0458
Standard pack: 500

Order in multiple of 500

Total price:

$34.90

500 x $0.0698

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Nylon 6/6
Color Natural
Material Flammability Standard UL94 V-2
Fitting Style Push-Fit
Hole Type Round Hole
Overall Diameter 0.797 in
Overall Height 0.062 in
Compatible Hole Diameter 0.625 in
Compatible Panel Thickness Range 0.031 - 0.072 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us