Menu Search

Solid Locking Plug - Compatible Hole Diameter - 25.4 mm | 1.000 in ; Compatible Panel Thickness Range - 0.8 - 2.8 mm | 0.031 - 0.109 in

This Solid Locking Plug is used to close off extra chassis holes, wire outlets, and access holes. It is dust, dirt, moisture resistant, corrosion, and vibration resistant. Designed to fit snugly with a finger and may be withdrawn and replaced as needed. Natural, made from PA.
Item code:

62PP100BM11

2500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 $0.1186
1000 - 4999 $0.1067
5000 - 9999 $0.0961
10000 - 24999 $0.0865
25000 + $0.0778
Standard pack: 500

Order in multiple of 500

Total price:

$59.30

500 x $0.1186

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polyamide 66
Color Natural
Fitting Style Push-Fit
Hole Type Round Hole

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us