Quantity | Unit price |
---|---|
500 - 999 | $0.5291 |
1000 - 4999 | $0.2361 |
5000 - 9999 | $0.2342 |
10000 - 24999 | $0.2323 |
25000 + | $0.2192 |
Full Material | Nylon 6/6 |
---|---|
Color | Black |
Material Flammability Standard | UL94 V-2 |
Fitting Style | Push-Fit |
Hole Type | Round Hole |
Head Style | Binder |
Overall Height | 2.0 mm |
Overall Height | 0.079 in |
Compatible Hole Diameter | 26.0 mm |
Compatible Hole Diameter | 1.024 in |
Compatible Panel Thickness Range | 4.0 - 0.8 mm |
Compatible Panel Thickness Range | 0.157 - 0.031 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.