Quantity | Unit price |
---|---|
1 - 8 | $733.89 |
9 - 18 | $659.73 |
19 + | $623.29 |
Roll Length | 10 m |
---|---|
Roll Length | 32.8 ft |
Wall Thickness | 7.5 mm |
Wall Thickness | 0.295 in |
Wrap Inside Diameter | 84 mm |
Wrap Inside Diameter | 3.307 in |
Color | Gray |
For Use With | -64 Hydraulic Hose |
Full Material | High-Density Polyethylene |
Material | HDPE |
Specifications | ISO 6805 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.