Spiralguard or Spiral Wrap are made from a flame retardant and anti-static HDPE and protect hydraulic, pneumatic and industrial hose assemblies in applications that require mining safety approved products like underground mining. This product has exceptional anti-crushing performance and high abrasion resistance, reducing the risk of industrial injury, and is suitable for wrapping single or multiple hoses. Proven in harsh conditions. Patented product.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | For Use With | Wrap Inside Diameter | View |
---|---|---|---|---|---|
$208.19 - $244.64 | 2 In stock |
-4 Hydraulic Hose
|
0.472 in
12 mm
|
||
$392.97 - $461.94 | 159 In stock |
-16 Hydraulic Hose
|
1.201 in
30.5 mm
|
||
$947.30 - $1,113.86 | 32 In stock |
-32 Hydraulic Hose
|
2.402 in
61 mm
|
||
SGX50FRASA | $508.78 - $598.56 | 14 In stock |
-20 Hydraulic Hose
|
1.496 in
38 mm
|
|
$1,188.02 - $1,392.31 | 29 In stock |
-48 Hydraulic Hose
|
2.776 in
70.5 mm
|
||
$693.56 - $815.87 | 2 In stock |
-24 Hydraulic Hose
|
1.850 in
47 mm
|
||
$241.35 - $283.37 | 105 In stock |
-6 Hydraulic Hose
|
0.591 in
15 mm
|
||
$277.16 - $326.61 | 41 In stock |
-6 and -8 Hydraulic Hose
|
0.748 in
19 mm
|
||
SGX110FRASA | $623.29 - $733.89 | Request the lead time here |
-64 Hydraulic Hose
|
3.307 in
84 mm
|
|
$334.41 - $394.26 | 21 In stock |
-10 and -12 Hydraulic Hose
|
0.906 in
23 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.