Quantity | Unit price |
---|---|
1 - 2 | $88.77 |
3 - 4 | $87.54 |
5 - 9 | $86.02 |
10 + | $84.20 |
Pitch Length | 12 mm |
---|---|
Pitch Length | 0.472 in |
Roll Length | 20 m |
Roll Length | 65.617 ft |
Wall Thickness | 1.7 mm |
Wall Thickness | 0.067 in |
Color | Black |
For Use With | -4 Hydraulic Hose |
Full Material | High-Density Polyethylene |
Material | HDPE |
Product Type | Heavy Duty |
Compatible Hose Diameter | 12.7 mm |
Compatible Hose Diameter | 0.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue