Quantity | Unit price |
---|---|
1 - 2 | $220.68 |
3 - 4 | $217.35 |
5 - 9 | $213.99 |
10 + | $209.75 |
Pitch Length | 27 mm |
---|---|
Pitch Length | 1.063 in |
Roll Length | 20 m |
Roll Length | 65.617 ft |
Wall Thickness | 2.7 mm |
Wall Thickness | 0.106 in |
Color | Yellow |
For Use With | -14 Hydraulic Hose, bundle smaller hoses |
Full Material | High-Density Polyethylene |
Material | HDPE |
Product Type | Heavy Duty |
Compatible Hose Diameter | 34.6 mm |
Compatible Hose Diameter | 1.362 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue