Quantity | Unit price |
---|---|
1 - 2 | $313.10 |
3 - 4 | $308.54 |
5 - 9 | $303.67 |
10 + | $297.59 |
Pitch Length | 37 mm |
---|---|
Pitch Length | 1.457 in |
Roll Length | 20 m |
Roll Length | 65.617 ft |
Wall Thickness | 3.8 mm |
Wall Thickness | 0.148 in |
Color | Yellow |
For Use With | -24 Hydraulic Hose, bundle smaller hoses |
Full Material | High-Density Polyethylene |
Material | HDPE |
Product Type | Heavy Duty |
Compatible Hose Diameter | 55.4 mm |
Compatible Hose Diameter | 2.181 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue