Quantity | Unit price |
---|---|
1 - 9 | $248.54 |
10 - 19 | $235.53 |
20 - 29 | $223.81 |
30 - 39 | $210.80 |
40 + | $199.08 |
Pitch Length | 12.4 mm |
---|---|
Pitch Length | 0.490 in |
Roll Length | 30.5 m |
Roll Length | 100 ft |
Wall Thickness | 1.8 mm |
Wall Thickness | 0.069 in |
Color | Black |
For Use With | -4 Hydraulic Hose |
Full Material | High-Density Polyethylene |
Material | HDPE |
Product Type | Heavy Duty |
Compatible Hose Diameter | 12.5 mm |
Compatible Hose Diameter | 0.492 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue