Quantity | Unit price |
---|---|
1 - 9 | $171.77 |
10 - 19 | $162.67 |
20 - 29 | $154.84 |
30 - 39 | $145.73 |
40 + | $136.63 |
Pitch Length | 12.4 mm |
---|---|
Pitch Length | 0.490 in |
Roll Length | 30.5 m |
Roll Length | 100 ft |
Wall Thickness | 1.1 mm |
Wall Thickness | 0.045 in |
Color | Black |
For Use With | -4 Hydraulic Hose |
Full Material | High-Density Polyethylene |
Material | HDPE |
Product Type | Spiral Wrap |
Compatible Hose Diameter | 12.5 mm |
Compatible Hose Diameter | 0.492 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.