Quantity | Unit price |
---|---|
1 - 9 | $249.83 |
10 - 19 | $236.83 |
20 - 29 | $225.12 |
30 - 39 | $212.09 |
40 + | $200.39 |
Pitch Length | 20.3 mm |
---|---|
Pitch Length | 0.800 in |
Roll Length | 30.5 m |
Roll Length | 100 ft |
Wall Thickness | 1.6 mm |
Wall Thickness | 0.062 in |
Color | Black |
For Use With | -6 and -8 Hydraulic Hose |
Full Material | High-Density Polyethylene |
Material | HDPE |
Product Type | Spiral Wrap |
Compatible Hose Diameter | 19.1 mm |
Compatible Hose Diameter | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue