Quantity | Unit price |
---|---|
1 - 9 | $197.79 |
10 - 19 | $187.38 |
20 - 29 | $178.28 |
30 - 39 | $167.85 |
40 + | $157.45 |
Pitch Length | 38.9 mm |
---|---|
Pitch Length | 1.530 in |
Roll Length | 15.2 m |
Roll Length | 50 ft |
Wall Thickness | 2.3 mm |
Wall Thickness | 0.090 in |
Color | Black |
For Use With | -20 Hydraulic Hose |
Full Material | High-Density Polyethylene |
Material | HDPE |
Product Type | Spiral Wrap |
Compatible Hose Diameter | 40.6 mm |
Compatible Hose Diameter | 1.600 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.