Quantity | Unit price |
---|---|
1 - 9 | $386.46 |
10 - 19 | $366.95 |
20 - 29 | $347.42 |
30 - 39 | $329.21 |
40 + | $309.69 |
Pitch Length | 50 mm |
---|---|
Pitch Length | 1.970 in |
Roll Length | 10.7 m |
Roll Length | 35 ft |
Wall Thickness | 3.3 mm |
Wall Thickness | 0.131 in |
Color | Black |
For Use With | -48 Hydraulic Hose |
Full Material | High-Density Polyethylene |
Material | HDPE |
Product Type | Spiral Wrap |
Compatible Hose Diameter | 77.8 mm |
Compatible Hose Diameter | 3.064 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.