| Quantity | Unit price |
|---|---|
| 1 - 9 | $2.28 |
| 10 + | $1.82 |
| Overall Length | 28.9 mm |
|---|---|
| Overall Length | 1.138 in |
| Overall Width | 0.579 in |
| Overall Width | 14.7 mm |
| Pin Diameter | 6.0 mm |
| Pin Diameter | 0.236 in |
| Pin Length | 8.4 mm |
| Pin Length | 0.331 in |
| Body Material | Nylon |
| Color | Black |
| Hinge Type | Spring-Loaded Pin Hinges |
| Includes | Bottom Pin 32003192 Sold Separately |
| Mounting Method | Clip Installation |
| Mounting Orientation | Universal |
| Pin Material | Steel |
| Removability | Spring Action Removable |
| Specifications | DIN-EN ISO1043-1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue