Menu Search

N/A - Overall Length - 58.5 mm | 2.303 in ; Maximum Rotation - 135 ° ; Pin Length - 58.5 mm | 2.303 in ; Pin Diameter - 4.0 mm | 0.157 in

A right handed Concealed Hinge that is spring loaded for easy door removal. Suitable for internally mounted doors. Made from Zinc Plated Steel.
Item code:

289631001

1710 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $5.02
10 + $3.77
Standard pack: 1

Order in multiple of 1

Total price:

$5.02

1 x $5.02

Specifications

Imperial
Metric
SKU attributes
Overall Length 2.303 in
Overall Width 0.512 in
Pin Diameter 0.157 in
Pin Length 2.303 in
Body Material Steel
Coating Zinc-Plated
Color Silver
Finish Zinc-Plated
Hinge Type Spring-Loaded Pin Hinges
Includes Fasteners not included
Includes (All) Fasteners not included
Material Steel
Mounting Hole Shape Through Hole
Mounting Method Screw;Bolt;Weld
Mounting Orientation Right-Handed
Number of Mounting Holes 2
Pin Material Steel
Removability Spring Action Removable

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us