Quantity | Unit price |
---|---|
1000 - 4999 | $0.037 |
5000 - 9999 | $0.0333 |
10000 - 24999 | $0.03 |
25000 + | $0.027 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 5.1 mm |
---|---|
Inside Diameter | 0.201 in |
Outside Diameter | 9.2 mm |
Outside Diameter | 0.362 in |
Thickness | 0.7 mm |
Thickness | 0.028 in |
Color | Natural |
Material | Acetal |
Full Material | Polyacetal |
Tooth Location | Toothless |
Washer Type | Single Wave Washer |
Washer Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.