Square End Caps, commonly known as Square Pipe Caps or simply Square Caps, are designed to fit the most popular sizes of square tubular steel.
Made from Polyvinyl Chloride (PVC), these Square Vinyl Caps have a glossy and attractive finish that makes them ideal for use as a decorative square end cap.
The flexible material of this Square Vinyl End Caps range will stretch to fit normal tube diameter tolerance variations.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Tube Diameter | Inside Length | View |
---|---|---|---|---|---|
$0.0983 - $0.5693 | 24690 In stock |
0.375 in
9.5 mm
|
1.000 in
25.4 mm
|
||
$0.1424 - $0.8242 | 3670 In stock |
0.625 in
15.9 mm
|
1.000 in
25.4 mm
|
||
$0.5943 - $1.3761 | 12263 In stock |
2.000 in
50.8 mm
|
1.000 in
25.4 mm
|
||
$0.0743 - $0.4303 | 19583 In stock |
0.437 in
11.1 mm
|
0.500 in
12.7 mm
|
||
$0.2428 - $1.4059 | 7500 In stock |
1.000 in
25.4 mm
|
1.000 in
25.4 mm
|
||
$0.2652 - $1.5355 | 9204 In stock |
1.500 in
38.1 mm
|
0.500 in
12.7 mm
|
||
$0.0846 - $0.49 | 10423 In stock |
0.375 in
9.5 mm
|
0.500 in
12.7 mm
|
||
$0.0969 - $0.5609 | 23123 In stock |
0.625 in
15.9 mm
|
0.500 in
12.7 mm
|
||
$0.3434 - $1.9884 | 19935 In stock |
1.500 in
38.1 mm
|
1.000 in
25.4 mm
|
||
$0.0962 - $0.5574 | 15185 In stock |
0.312 in
7.9 mm
|
1.000 in
25.4 mm
|
||
DMSQ0750-1C | $0.2668 - $1.5444 | 2000 In stock |
0.750 in
19.1 mm
|
1.000 in
25.4 mm
|
|
$0.3051 - $1.7664 | 10102 In stock |
1.250 in
31.8 mm
|
1.000 in
25.4 mm
|
||
$0.1019 - $0.5896 | 33631 In stock |
0.437 in
11.1 mm
|
1.000 in
25.4 mm
|
||
$0.1307 - $0.7567 | 12267 In stock |
0.750 in
19.1 mm
|
0.500 in
12.7 mm
|
||
$0.0484 - $0.2799 | 19500 In stock |
0.250 in
6.4 mm
|
1.000 in
25.4 mm
|
||
$0.106 - $0.6135 | 8000 In stock |
0.500 in
12.7 mm
|
1.000 in
25.4 mm
|
||
$0.3642 - $2.1089 | 9660 In stock |
1.000 in
25.4 mm
|
1.000 in
25.4 mm
|
||
$0.4121 - $0.9544 | 762 In stock |
2.000 in
50.8 mm
|
0.500 in
12.7 mm
|
||
$0.0754 - $0.4368 | 22571 In stock |
0.500 in
12.7 mm
|
0.500 in
12.7 mm
|
||
$0.1661 - $0.962 | 8039 In stock |
1.000 in
25.4 mm
|
0.500 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.