Quantity | Unit price |
---|---|
1 - 599 | $1.3791 |
600 - 1199 | $0.6888 |
1200 - 5999 | $0.2757 |
6000 - 11999 | $0.1225 |
12000 - 23999 | $0.1042 |
24000 + | $0.0981 |
Compatible Tube Size | 15.8 mm |
---|---|
Compatible Tube Size | 0.622 in |
Compatible Tube Gauge | 16-20 |
Material | HDPE |
Full Material | High-Density Polyethylene |
Color | Black |
Finish | Textured |
Head Shape | Square |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.