Quantity | Unit price |
---|---|
1 - 399 | $1.6955 |
400 - 799 | $0.8524 |
800 - 3999 | $0.3406 |
4000 - 7999 | $0.1515 |
8000 - 11999 | $0.1364 |
12000 + | $0.1287 |
Compatible Tube Size | 19.0 mm |
---|---|
Compatible Tube Size | 0.748 in |
Compatible Tube Gauge | 16-20 |
Material | HDPE |
Full Material | High-Density Polyethylene |
Color | Black |
Finish | Textured |
Head Shape | Square |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.