Quantity | Unit price |
---|---|
1 - 299 | $1.0355 |
300 - 599 | $0.5194 |
600 - 2999 | $0.2068 |
3000 - 5999 | $0.092 |
6000 - 11999 | $0.0831 |
12000 + | $0.0785 |
Compatible Tube Size | 28.3 mm |
---|---|
Compatible Tube Size | 1.114 in |
Compatible Tube Gauge | 16-20 |
Material | HDPE |
Full Material | High-Density Polyethylene |
Color | Black |
Finish | Textured |
Head Shape | Square |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.