Quantity | Unit price |
---|---|
1 - 129 | $2.0134 |
130 - 259 | $1.0052 |
260 - 1299 | $0.4011 |
1300 - 5199 | $0.1786 |
5200 - 10399 | $0.1605 |
10400 - 20799 | $0.1515 |
20800 + | $0.1428 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Tube Size | 31.7 mm |
---|---|
Compatible Tube Size | 1.248 in |
Compatible Tube Gauge | 14-20 |
Material | HDPE |
Full Material | High-Density Polyethylene |
Color | Black |
Finish | Textured |
Head Shape | Square |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue