Quantity | Unit price |
---|---|
1 - 63 | $3.1063 |
64 - 127 | $2.7941 |
128 - 251 | $2.4982 |
252 - 499 | $2.186 |
500 - 999 | $1.8572 |
1000 - 4999 | $1.246 |
5000 + | $1.1226 |
Compatible Tube Size | 30.0 mm |
---|---|
Compatible Tube Size | 1.181 in |
Compatible Tube Gauge | 14-19 |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Color | Black |
Finish | Chrome |
Head Shape | Square |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.