Quantity | Unit price |
---|---|
1 - 2499 | $0.6488 |
2500 - 4999 | $0.3237 |
5000 - 9999 | $0.1298 |
10000 - 19999 | $0.0577 |
20000 - 29999 | $0.0548 |
30000 - 39999 | $0.052 |
40000 + | $0.049 |
Compatible Tube Size | 12.7 mm |
---|---|
Compatible Tube Size | 0.500 in |
Compatible Tube Gauge | 16-20 |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Color | Black |
Finish | Polished |
Head Shape | Square |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.