Quantity | Unit price |
---|---|
1 - 999 | $1.1953 |
1000 - 2499 | $0.5976 |
2500 - 4999 | $0.2397 |
5000 - 9999 | $0.1064 |
10000 - 14999 | $0.101 |
15000 - 19999 | $0.0957 |
20000 - 24999 | $0.0904 |
25000 + | $0.0851 |
Compatible Tube Size | 15.9 mm |
---|---|
Compatible Tube Size | 0.625 in |
Compatible Tube Gauge | 16-20 |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Color | Black |
Finish | Polished |
Head Shape | Square |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.