Quantity | Unit price |
---|---|
1 - 999 | $1.716 |
1000 - 2499 | $0.8641 |
2500 - 3999 | $0.3463 |
4000 - 7999 | $0.1538 |
8000 - 11999 | $0.1461 |
12000 - 15999 | $0.1384 |
16000 - 19999 | $0.1308 |
20000 + | $0.1231 |
Compatible Tube Size | 22.2 mm |
---|---|
Compatible Tube Size | 0.875 in |
Compatible Tube Gauge | 16-18 |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Color | Black |
Finish | Polished |
Head Shape | Square |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.