Quantity | Unit price |
---|---|
1 - 37 | $13.0641 |
38 - 74 | $6.5245 |
75 - 149 | $2.6189 |
150 - 449 | $1.1611 |
450 - 899 | $1.1036 |
900 - 1349 | $1.0445 |
1350 - 1799 | $0.987 |
1800 + | $0.9288 |
Compatible Tube Size | 80.0 mm |
---|---|
Compatible Tube Size | 3.15 in |
Compatible Tube Gauge | 8-14 |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Color | Black |
Finish | Polished |
Head Shape | Square |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.