Quantity | Unit price |
---|---|
1 - 24 | $7.009 |
25 - 49 | $4.4961 |
50 - 99 | $2.9975 |
100 - 299 | $1.9982 |
300 - 599 | $1.9075 |
600 - 899 | $1.8014 |
900 - 1199 | $1.6955 |
1200 + | $1.5963 |
Compatible Tube Size | 100.0 mm |
---|---|
Compatible Tube Size | 3.937 in |
Compatible Tube Gauge | 8-14 |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Color | Black |
Finish | Polished |
Head Shape | Square |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.