Quantity | Unit price |
---|---|
1 - 499 | $1.2232 |
500 - 999 | $0.6116 |
1000 - 2499 | $0.2453 |
2500 - 7499 | $0.1088 |
7500 - 14999 | $0.1034 |
15000 - 22499 | $0.098 |
22500 - 29999 | $0.0925 |
30000 + | $0.087 |
Compatible Tube Size | 15.9 mm |
---|---|
Compatible Tube Size | 0.625 in |
Compatible Tube Gauge | 12-20 |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Color | Black |
Finish | Textured |
Head Shape | Square |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.