Quantity | Unit price |
---|---|
1 - 499 | $1.7561 |
500 - 999 | $0.8841 |
1000 - 2499 | $0.3543 |
2500 - 7499 | $0.1574 |
7500 - 14999 | $0.1495 |
15000 - 22499 | $0.1416 |
22500 - 29999 | $0.1338 |
30000 + | $0.1259 |
Compatible Tube Size | 20.0 mm |
---|---|
Compatible Tube Size | 0.787 in |
Compatible Tube Gauge | 12-20 |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Color | Black |
Finish | Textured |
Head Shape | Square |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.