Quantity | Unit price |
---|---|
1 - 124 | $6.0633 |
125 - 249 | $3.0316 |
250 - 499 | $1.2128 |
500 - 1499 | $0.5395 |
1500 - 2999 | $0.5115 |
3000 - 4499 | $0.4852 |
4500 - 5999 | $0.4588 |
6000 + | $0.4308 |
Compatible Tube Size | 45.0 mm |
---|---|
Compatible Tube Size | 1.772 in |
Compatible Tube Gauge | 11-19 |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Color | Black |
Finish | Textured |
Head Shape | Square |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.