Quantity | Unit price |
---|---|
1 - 499 | $1.9528 |
500 - 999 | $0.972 |
1000 - 2499 | $0.3891 |
2500 - 7499 | $0.1727 |
7500 - 14999 | $0.1651 |
15000 - 22499 | $0.1561 |
22500 - 29999 | $0.147 |
30000 + | $0.1385 |
Compatible Tube Size | 25.4 mm |
---|---|
Compatible Tube Size | 1.000 in |
Compatible Tube Gauge | 11-19 |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Color | White |
Finish | Polished |
Head Shape | Square |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue