Quantity | Unit price |
---|---|
1 - 149 | $2.9519 |
150 - 749 | $1.4775 |
750 - 1499 | $0.592 |
1500 - 7499 | $0.2634 |
7500 - 14999 | $0.2498 |
15000 - 29999 | $0.2363 |
30000 - 44999 | $0.2242 |
45000 + | $0.2099 |
Compatible Tube Size | 32.0 mm |
---|---|
Compatible Tube Size | 1.26 in |
Compatible Tube Gauge | 11-19 |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Color | Black |
Finish | Polished |
Head Shape | Square |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.