Quantity | Unit price |
---|---|
1 - 24 | $11.8834 |
25 - 49 | $5.9341 |
50 - 99 | $2.3767 |
100 - 249 | $1.5895 |
250 - 749 | $1.0568 |
750 - 1499 | $1.0037 |
1500 - 2249 | $0.9508 |
2250 - 2999 | $0.8972 |
3000 + | $0.848 |
Compatible Tube Size | 63.5 mm |
---|---|
Compatible Tube Size | 2.500 in |
Compatible Tube Gauge | 11-19 |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Color | Black |
Finish | Polished |
Head Shape | Square |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.